nVent ERICO Cadweld One Shot, Cable to Ground Rod, Plus, NX (ONE SHOT), 1/2" dia, 10 mm² Connection, Solid
Hover to magnify image or click to enlarge
nVent ERICO Cadweld One Shot, Cable to Ground Rod, Plus, NX (ONE SHOT), 1/2" dia, 10 mm² Connection, Solid
Catalog#: NX1141GPLUS
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Single use ceramic mold which eliminates the need for a graphite mold and handle clamp/frame
- Produces a permanent connection that will not loosen or corrode
- Fits plain copper-bonded, threaded copper-bonded, full-size galvanized and stainless steel ground rods
- NEC® compliant
Specifications
PRODUCT ATTRIBUTES
Brochure
Safety Data Sheet
Technical Handbook
Certifications
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017




- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.