nVent CADDY Pyramid Light-Duty Equipment Support Kit Extension Frame
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Pyramid Light-Duty Equipment Support Kit Extension Frame
The nVent CADDY Pyramid Light-Duty Equipment Support Kit Extension Frame provides an efficient way to link HVAC units together. Pairing with the nVent CADDY Pyramid Light-Duty Equipment Support Kit creates an innovative system that allows contractors to quickly and easily install HVAC mini split units on rooftops. To further increase overall productivity, savings and job site safety, opt to pre-assemble the system beforehand.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       Related Products
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- System takes 80% less time to install than using other standard options on the market
- Easily adjusts from 12 -18 in (305 -457 mm), reducing the need for multiple SKUs
- Increased adjustability enables flexibility to move bars, sliding the kit as needed
- Extension Kit allows for pre-assembly and endless gang-ability of units linked together
- Extension Kit is 8.4 in (213 mm) longer than four-post kit to allow for mounted equipment to be serviced in place
- Evenly distributes load and avoids damaging roof membrane with nVent CADDY PEK-style foam bottom feet
- Product load rating can handle a wide range of equipment BTU outputs/sizes
- Hot dip galvanized construction and hardware provide superior corrosion resistance in demanding environments
Specifications
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.