Flanged Drop-in Anchor
        
        Hover to magnify image or click to enlarge
      
        Flanged Drop-in Anchor
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Internal thread provides easy removal and serviceability
 - Installs flush for standard embedment
 - Suitable for redundant non-structural systems on cracked and non-cracked concrete
 - Fire resistance class R30-R120 for design of anchorages under exposure to fire
 - Lip makes the flush installation easier by helping achieve consistent anchor depth and easy threaded rod alignment
 
Specifications
| Finish | Electrogalvanized | 
| Material | Steel | 
| Characteristic Axial Loads from ETA 14-0135 | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth | 
| LAM625 | - | 2.44 kN | 25 mm | 
| LAM830 | - | 3.21 kN | 30 mm | 
| LAM1040 | - | 4.23 kN | 40 mm | 
| LAM1250 | - | 5.92 kN | 50 mm | 
| Characteristic Axial Loads from ETA 14-0068 - for redundant non-structural systems | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth | 
| LAM625 | 0.80 kN | 0.80 kN | 25 mm | 
| LAM830 | 1.20 kN | 1.20 kN | 30 mm | 
| LAM1040 | 1.70 kN | 1.70 kN | 40 mm | 
| LAM1250 | 2.60 kN | 2.60 kN | 50 mm | 
Brochure
Catalog
Certifications


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.