EuropacPRO 19" Subrack Kit for Backplane, Rugged, Shielded
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Rugged, Shielded
Subrack with reinforced horizontal rails and side panels for backplane mounting.
Details
Resources
Features
- Subrack with side panel and horizontal rail, type R "rugged" with 3 hole fixing for increased stability (+60% compared to 2 hole fixing of "Heavy" rails)
- Aluminum construction
- Rear horizontal rail for backplane mounting with insulation strip. Special adaptor rails allow conduction cooled assemblies to be fitted
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, - 102, -103, IEEE 1101.1, IEEE 1101.10
- EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
- IP 20, in accordance with IEC 60529
- Shock and vibration tested to MIL 167, IEC 61587 DL 3, MIL 810 G, MIL 901D. Shock and vibration resistant in all three axial directions.
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different finishes or dimensions available. Subrack with telescoping slides can be adopted for cabinet mounting on request
- Horizontal rail type "rugged"
Specifications
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Product Type | Subrack/Chassis |
| EMC Shielding | Yes |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.