Skip to main content
Please Select Your Country/Language Preferences

A10000011 Hover to magnify image or click to enlarge

FrostGuard Self-Regulating Cable Kit

nVent RAYCHEM FrostGuard kits contain self regulating trace heating cables, pre-installed with electrical cable and plug to provide an energy-efficient and easy-to-use solution for pipe freeze protection.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Height 0.23 in
Nominal Width 0.33 in
Cold Lead Length 2 m
Nominal Height 5.8 mm
Cold Lead Length 6.56 ft
Nominal Width 8.5 mm
Nominal Power Output @ 5°C, 230V 10 W/m
Nominal Power Output, In-Pipe @ 230V 16 W/m
Min Installation Temperature 23 °F
Max Continuous Exposure Temperature, Power Off 65 °C
Max Continuous Exposure Temperature, Power Off 150 °F
Nominal Voltage 230 V
Min Installation Temperature -5 °C
Color Black
Ground Path Type Braid
Outer Jacket Material Fluoropolymer
Heating Cable Technology Self-Regulating
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing