Plinth / Floor Mounting Frame, UPP
        
        Hover to magnify image or click to enlarge
      
        Plinth / Floor Mounting Frame, UPP
This polyester floor frame provides extra space and a strong fixation between the enclosure and the floor. Installing cables is made easy as the frame creates extra space underneath the enclosure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Enclosure and plinth are anchored together on the floor. Fixing points for anchoring are marked on the inside bottom panel.
 - Material: Glass fibre reinforced polyester.
 - Finish: RAL 7035.
 - Delivery: Plinth, metal braces M12, U-profiles, counter-profiles and mounting accessories.
 
Specifications
| Color | Light Gray | 
| Material | Polyester | 
| Color Code | RAL 7035 | 
| Finish | Smooth | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.