Medium ABS Terminal Box, SABP
Medium ABS Terminal Box, SABP
This small ABS terminal box range, SABP, with a IP 66, 67 protection degree, is available off the shelf in many different sizes. The SABP range is well suited for demanding environments, since water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that unnecessary downtime.
Industry Standards
CE UKCA
GOST
IP
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: ABS box, halogen-free, suitable for indoor use. Low UV radiation resistance.
- Material: Body: ABS. Plain cover: ABS. Transparent cover: polycarbonate.
- Gasket: Polyurethane gasket integrated in the box cover.
- Temperature resistance: -40 °C to +60 °C.
- Flammability: UL94 HB.
- Protection: IP 66, 67 | IK 06 (-25 °C), IK 07 (+35 °C).
- Finish: RAL 7035.
- Delivery: Body, cover, cover screws manufactured from polyamide and mounting screws.
- Customers can choose terminal boxes that meet their size requirements, off the shelf
- The installed components inside the terminal box will be safe and secure due to the high protection degree
- Customers can receive terminal boxes with a short delivery time, that match their size requirements
- This will also remove any extra costs due to oversizing
- Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the terminal box
- The mounting plate, SMP, and DIN profiles, DR, have to be ordered separately, in order to complete the installation of the terminal box
- Note: Terminal box, with polycarbonate transparent cover fitted, can be ordered by replacing GE with TE in the item number
- erminal box manufactured from polycarbonate can be ordered by replacing SABP with SPCP in the item number
Specifications
| Material | ABS | 
| Color | Light Gray | 
| Color Code | RAL 7035 | 
| Finish | Smooth | 
Approval Agency Certificate
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.