Lütze System Adaptor Profiles, CLS
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Lütze System Adaptor Profiles, CLS
This adapter allows for mounting the Lütze system directly onto the floor standing enclosure's frame.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Adapter to fix the Lütze system direct to the floorstanding, enclosure frame.
- Material: 2.5 mm zinc plated steel.
- Pack quantity: 6 adapter bars with mounting accessories.
- The adapter profile allows for mounting the Lütze system into enclosures
- nVent HOFFMAN's enclosures can be used even when the end user's specification states that a Lütze system is required
Specifications
| Finish | Plated | 
| Material | Zinc | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.