Portable Rail Grinder, Two-Cycle Gas-Powered
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Portable Rail Grinder, Two-Cycle Gas-Powered
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       Related Products
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Strong 39cc two-cycle engine
- Power head handle incorporates base plate to protect engine from damage
- Lightweight design
- Anti-vibration handle reduces operator fatigue and helps provide proper balance while operating the grinder
- Stronger shaft increases durability of operation
- Increased grinding wheel stability reduces vibration and wear during operation
- One piece of equipment to grind head and web
- Maximum wheel speed is 6,000 rpm
- Adjustable grinding wheel guard rotates 360° and allows operation in tight areas
Specifications
Brochure

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.