nVent CADDY Pyramid Tool-Free Supports
The nVent CADDY Pyramid Tool-Free series offers a unique labor saving solution for supporting electrical and mechanical applications on a variety of roof surfaces. The nVent CADDY Pyramid Tool-Free series restrains pipe, conduit, or cable tray without the need for metal hardware such as strut clamps or installation tools. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Features
- Push-in fasteners install without the need for additional tools or hardware
 - Ready to use out of the box, saving installation time and labor
 - Plastic fasteners and base will not corrode
 
Filter applied: 1
Products | 4 results (9 items)

nVent CADDY Pyramid Tool-Free Pipe Support Kit
          Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.
        

nVent CADDY Pyramid Tool-Free Pipe Clamp
          Two sizes of clamps allow for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm) to be restrained on top of the nVent CADDY Pyramid Tool-Free series base.
        

nVent CADDY Pyramid Tool-Free Cable Tray Support Kit
          Provides a fixed height support 4" (102 mm) off the roof surface for cable tray. Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths with securing pins included.
        

nVent CADDY Pyramid Tool-Free Cable Tray Pin
          Allows for perforated cable tray to be secured on top of nVent CADDY Pyramid Tool-Free series bases.