PFP Self-Regulating Heating Cable


PFP Self-Regulating Heating Cable
nVent RAYCHEM WinterGard H312/H322 heat trace cable is a professional-grade, self-regulating electrical cable that can be used for pipe freeze protection on small pipes. The heating cable is constructed of nickel-copper bus wires, a self-regulating conductive core, an insulating jacket and a tinned-copper braid.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Cut to length
- Can be overlapped
Specifications
Min Installation Temperature | 0 °F |
Nominal Height | 0.24 in |
Nominal Width | 0.43 in |
Nominal Height | 6 mm |
Nominal Width | 11 mm |
Max Continuous Exposure Temperature, Power On | 65 °C |
Max Continuous Exposure Temperature, Power On | 150 °F |
Min Installation Temperature | -18 °C |
Color | Black |
Outer Jacket Material | Modified Polyolefin |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.