Skip to main content
Please Select Your Country/Language Preferences

Ventilated front/rear plinths Hover to magnify image or click to enlarge

Ventilated Front/Rear Plinths, PV

The front and rear plinth allows for cabling without any restrictions in accordance with the VDE 0113 standard. Installing cables is made easy as the plinth creates extra space underneath the enclosure. The ventilation louvres allows for natural ventilation into this area underneath the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.5mm
Thickness 16ga
Material Mild Steel
Finish Powder Coated
Color Code RAL 7022
Color Umbra Gray
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.