Touch-Safe UL Light Switch
        
        Hover to magnify image or click to enlarge
      
        Touch-Safe UL Light Switch
The Touch-Safe light switch is designed to be used with HOFFMAN light kits (AC and DC). It provides a UL listed touch-safe switch that can be used on many enclosure types and includes hardware for most applications. The light switch maintains enclosure overall rating up to UL 508A Type 4X or 12.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- UL listed for a touch-safe wire connection
 - Common bracket and hardware included to mount to various enclosure types easily
 - PG 11 cable gland entry
 - Wide operating temperature range: -13F to 158F (-25C to 70C)
 - Number of poles 2
 - Linear style actuator
 - Screw clamp terminals
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.