PCF 100mm Plinth Base
Hover to magnify image or click to enlarge
PCF 100mm Plinth Base
PCF 100mm Plinth Base provides cable access from below the enclosure.
Details
Resources
Features
- One set includs (4) corner blocks, (2) front/back plinth covers, (2) left/right plinth covers
- Mounting hardware is included
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.