Door Stop / Panel Stop, UDS
Hover to magnify image or click to enlarge
Door Stop / Panel Stop, UDS
The door stop, that can be mounted easily on site, prevents the door from closing unexpectedly, which increases work safety.
Details
Benefits
Resources
Features
- Description: To secure the door/panel in an open position. Mounted directly to the door and body. Machining is not required.
- Material: Steel.
- Delivery: 1 piece with mounting accessories.
- Steel door stop for modular polyester wall mounted enclosures
- The door stop can be mounted to the enclosure's door without the requirement for additional machining and allows the door to be secured in the open position
- Maintainers can work safely inside the enclosure knowing the enclosure's door cannot be closed unexpectedly
- The door stop can be mounted easily either in the factory or in the field as no machining is required
Specifications
| Finish | Plated |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.