Skip to main content

Please Select Your Country/Language Preferences

PH38765.jpg image Hover to magnify image or click to enlarge

Metal Pressure Clip, Fire-Rated

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish nVent CADDY Armour
Material Spring Steel
Data Copied
Metric   |   Imperial
E30 Fire Rating Power Cable Capacity
Eucasafe (N)HXCH FE 180 E30
Part Number Number of Cores Core Cross Section Cable Diameter Number of Cables
PKM10H6IN 4 1.5 mm² 12.5 mm 8 Max
3 1.5 mm² 11.8 mm 8 Max
2 1.5 mm² 11.4 mm 8 Max
PKM16H6IN 4 1.5 mm² 12.5 mm 12 Max
3 1.5 mm² 11.8 mm 12 Max
2 1.5 mm² 11.4 mm 14 Max
E30 Fire Rating Data Cable Capacity
Eucasafe JE-H(St) Bd FE 180 E30
Part Number Number of Wire Pairs Wire Diameter Cable Diameter Number of Cables
PKM10H6IN 2 0.8 mm 6.6 mm 14 Max
4 0.8 mm 8.8 mm 10 Max
PKM16H6IN 2 0.8 mm 6.6 mm 24 Max
4 0.8 mm 8.8 mm 18 Max

Diagrams

Application images Resources CAD
Video
CADDY TV Episode 16 - Rick Gets Serious about CADDY ARMOUR and Spring Steel

Play

nVent CADDY BSZ-SU Concrete Screw

Play

nVent CADDY Concrete Fastening Solutions

Play

nVent CADDY Datacom Solutions

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.

This catalog item is no longer available.

Need technical support or a quote? We're here to help.
Contact Us Where to Buy