Varistar CP EMC Shortened Rear Panel with Recessed Mounting Plate


Varistar CP EMC Shortened Rear Panel with Recessed Mounting Plate
Recessed connection plates are needed for conectors which don't protrude out of the plane of the cabinet
Details
Resources
Features
- Intelligent cable management design with recessed connection plates
- Connection plate is 400 mm high
- For recessed plate: Plate recessed by 40 mm
Specifications
Product Type | Cabinet/Rack Panel |
Protection Rating | IP55 |
Material | Steel; Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.