HF Frame Type Plug-In Unit Front Panel, Conductive


HF Frame Type Plug-In Unit Front Panel, Conductive
Al, 2.5 mm, front anodized, conductive for HF cassette. No shielding. Prepared for plastic front handle.
Details
Resources
Features
- Al, 2.5 mm, front anodized, conductive; trapezium shaped handle, gray, PPE, UL 94 V‐1
- Front Panel with handle to bolt onto HF plug-in unit
Specifications
Rack Height | 3U |
Material | Aluminum |
Finish | Anodized; Passivated |
Accessory Type | Front panel |
Product Type | Front Panel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.