Etsirack Frame


Etsirack Frame
Welded frame with metric grid holes in accordance with ETS 300119-3, with load capacity of 200 kg.
Details
Resources
Features
- Welded frame with metric grid holes in accordance with ETS 300119-3
- Mounting height 81 SU
- Static load-carrying capacity 200 kg
- Back-to-back row layout is possible
- In accordance with standards IEC 48 D and ETS 300 119
- Top mounted cabling frame
Specifications
Static Load | 200kg |
Product Type | Cabinet/Rack Frame |
Frame Material | Steel |
Material | Steel |
Catalog
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.