ClimaGuard Air-to-Air Outdoor


ClimaGuard Air-to-Air Outdoor
nVent Hoffman’s ClimaGuard Outdoor Heat Exchangers offer reliable closed-loop cooling while sealing out harsh environments including temperature extremes, dirt, dust, corrosive elements and wind-driven rain. This robust heat exchanger features a double-crimped and dip-sealed core, allowing efficient thermal transfer while ensuring maximum protection against leaks. With ClimaGuard Outdoor Heat Exchangers providing a tight seal against air and water infiltration, units can be simply surface- or recess-mounted to an enclosure with no loss of enclosure integrity.
Industry Standards
UL/cUL Listed; Type 12, 4; 4X optional; File No. SA7402
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
Details
Resources
Features
- Unique counterflow aluminum core for high efficiency and high performance heat transfer
- Engineered for temperature extremes, corrosive environments and wind driven rain
- Models for 24 VDC, 48 VDC, 115 VAC and 230 VAC power supplies
- Variable speed blowers standard on DC powered units for quiet running
- Filterless design for low maintenance and easy cleaning
- Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Surface or recessed mount capable
- Every unit functionally tested before shipping
- Mounting hardware, gaskets and user manual furnished with the unit
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.