Skip to main content

Please Select Your Country/Language Preferences

horizontal mounting kit Hover to magnify image or click to enlarge

Board Cage for Horizontal Board Installation

Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desktop cases. Pease add a front front panel to cover the assembly Kit.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Product Family EuropacPRO
Product Type Mounting Kit
Works With Subracks
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.