WeatherFlo Flange Mount Disconnect with Fan Type 3R


WeatherFlo Flange Mount Disconnect with Fan Type 3R
WeatherFlo Flange Mount Disconnect Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.
Industry Standards
UL 508A Listed; Type 3R; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 3R; File Number E61997
NEMA/EEMAC Type 3R
IEC 60529, IP32
Details
Resources
Features
- Flange Mount Disconnect mounting provision present
- White polyester powder finish with low solar absorption
- Integrated solar shield top and intake cover
- Adjustable thermostat; 70-140 F (21-60 C)
- Active cooling ventilation system with factory-installed fan(s) and washable, metal filters (115 VAC fans)
- Terminal power connection for fan(s)
- Easily accessible and washable metal filters
- Adjustable thermostat; 70-140 °F (21-60 °C)
- Lift-off, hinged door
- Three-point latching with stainless handle
- External mounting brackets
- Collar studs provided for panel mounting, panel sold separately
- Grounding provision on door and body
- Gasketed door
Specifications
Finish | Powder Coated |
Color Code | RAL 9003 |
Color | Signal White |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.