Universal Free-Stand Side Panel


Universal Free-Stand Side Panel
Side Panels can be added to any two-bayed surfaces for additional panel space without effecting the type rating.
Details
Resources
Features
- Side Panels can be added to provide additional panel space without affecting the type rating.
Specifications
Material | Mild Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.