Universal Free-Stand Formed End Plate Mild Steel


Universal Free-Stand Formed End Plate Mild Steel
End plate is used to seal open side(s) of Universal Free-stand Enclosures. The 2.50-inch deep End Plate allows extra wiring space and is Type 4, 12, 3R and IP66 rated. Gasket and mounting bolts are included.
Details
Resources
Features
- Universal Free-Stand Formed End plate is used to seal open side(s) of nVent HOFFMAN Universal Free-stand Enclosures.
- The 2.50-inch deep End Plate allows extra wiring space and is Type 4, 12, 3R and IP66 rated
- Gasket and mounting bolts are included
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.