Swivel Nipple Feed-Through Stainless Steel
Hover to magnify image or click to enlarge
Swivel Nipple Feed-Through Stainless Steel
Feed-Through Swivel Nipples are used for adjusting wireway to different angles. Regular type is used between adjacent wireway sections or fittings while the box entry type is used when entering an enclosure. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
Details
Resources
Features
- Feed-Through Swivel Nipples are used for adjusting wireway to different angles
- Regular type is used between adjacent wireway sections or fittings while the box entry type is used when entering an enclosure
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.