Stainless Steel Hinged with Clamps EMC Type 4X


Stainless Steel Hinged with Clamps EMC Type 4X
Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3, 4, 4X, 12, 13
IEC 60529, IP66
Details
Resources
Features
- EMC design helps contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference
- Seams continuously welded and ground smooth
- Seamless foam-in-place gasket adjacent to woven model EMC mesh gasket
- Rolled lip around three sides of door
- Stainless steel door clamp assemblies
- Hasp and staple for padlocking
- Removable door with continuous hinge
- Data pocket is high impact thermoplastic
- Collar studs provided for mounting optional panels
- Bonding provision on door; grounding stud on body
Specifications
Thickness | 1.98mm |
Thickness | 14ga |
Finish | Brushed #4 |
Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.