Rack-Mount Support Guides


Rack-Mount Support Guides
Equipment Guides help support rack-mounted equipment during installation. Guides mount between two pairs of rack angles. Slotted holes are provided for vertical or lateral adjustment. Furnished in pairs. Mounting hardware included. Can be installed on 19-in. or 24-in. rack angles. Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.
Details
Resources
Features
- Guides mount between two pairs of rack angles, with slotted holes provided for vertical or lateral adjustment
- Furnished in pairs, with mounting hardware supplied
- Can be installed on 19-in. or 24-in. rack angles
- Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps
- Order these items separately.
Specifications
Thickness | 1.9mm |
Thickness | 14ga |
Finish | Plated |
Approval Agency Certificate
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.