ProLine Voice/Data and Server Cabinets with Fan Type 1
        
        Hover to magnify image or click to enlarge
      
        ProLine Voice/Data and Server Cabinets with Fan Type 1
ProLine Voice/Data Server Cabinets are ideal for factory floors, warehouses and other remote locations that require filtration of ambient air to protect network equipment.
Industry Standards
UL508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 1; File No. E61997
EIA RS-310-D
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Gasketed covers and air intake filters keep contaminants away
 - Removable filters can be cleaned to maintain optimal performance
 - Fan and filter package provides up to 600 CFM of filtered air to cool equipment
 - Three-point locking handles on all doors provide easy but controlled access; two keys included
 - Rack angles are infinitely adjustable from front to rear for positioning flexibility
 - Mobile base provides easy placement of cabinet
 - Mobile base includes casters, levelers and gland plate
 - Levelers and anti-tip bracket secure cabinet to the floor
 
Specifications
| Material | Mild Steel | 
| Finish | Powder Coated | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.