Skip to main content

Please Select Your Country/Language Preferences

Oip99epsnokey Product Photo Hover to magnify image or click to enlarge

ProLine-PC Keyboard Shelves with Integrated Keyboard/Mouse

An elastomer keyboard/mouse combination is integrated into the keyboard shelf. The keyboard has 101 keys and the cables supplied are compatible with USB connections. Rear surface is gasketed to maintain both UL and CSA integrity of the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.