ProLine Containment System Containment System Chimney
Hover to magnify image or click to enlarge
ProLine Containment System Containment System Chimney
Containment System Chimney directs hot exhaust air into drop ceiling, duct work or other means back to the computer room cooling devices.
Details
Resources
Features
- Two sizes to fit various ceiling heights
- Infinite adjustment between minimum and maximum extension
- Bulb gasket seals against flat surfaces and ceilings
- S-connectors provided for duct work connection
- Purchase Chimney Ceiling Panel separately
- Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
- Sealed containment, Chimney comes in two heights to fit a wide range of applications
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.