Padlock Inserts
        
        Hover to magnify image or click to enlarge
      
        Padlock Inserts
Padlock Inserts fit into standard quarter-turn latches. Made of black composite material (PBT) with zinc insert and replace the standard 3-mm double-bit or slotted screwdriver insert when padlocking security is required.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Available with 3-mm double bit or slotted screwdriver tool to open
 - Accommodate up to 5/16-in. (8mm) diameter padlock shank
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.