Locking Utility Cabinets with Shelf Type 1


Locking Utility Cabinets with Shelf Type 1
Locking Utility Cabinets, Type 1, available in shelf models, are used for storage of equipment, fuses, and other components.
Industry Standards
UL 50, 50E Listed; Type 1; File Number E27567
cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Details
Resources
Features
- This cabinet provides a level of security for storage of equipment, fuses, and other components.
- Shelves are easily adjusted without tools by placing tabs in slots located on cabinet sides; two shelves supplied standard.
- Removable door with reversible hinge: door can hinge from either left or right side and can be changed without tools.
- Door features quarter-turn key lock; two keys supplied standard.
- Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam (sold separately).
- Four mounting keyholes at rear of cabinet for installation.
- No gasketing
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.