Skip to main content

Please Select Your Country/Language Preferences

PROLINELiftingEyesDetail Product Photo Hover to magnify image or click to enlarge

Lifting Eye

Lifting Eyes are used for lifting ProLine modular frames and for fastening ProLine top accessories to the frame. Lifting eyes thread into corner blocks in a frame. Furnished in sets of four, Lifting Eyes are designed for overhead lifting in conjunction with shackles and a spreader bar. Use of shackles instead of hooks is preferred. The angle between the top of the enclosure and the cable or chain must be at least 45°. Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA, ASME, ISA, ASTM and other governing agencies.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.