InterSafe Data Interface Port for Ethernet
        
        Hover to magnify image or click to enlarge
      
        InterSafe Data Interface Port for Ethernet
InterSafe Data Interface Port allows programming access to devices inside without opening the enclosure door, reducing the risk of exposing to energized components. Many configurations are standard and ready-to-use to meet various applications and programming requirements.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Steel and Stainless Steel doors are welded and ground
 - Back plate is aluminum
 - All standard configurations include a GFCI or standard duplex receptacle with a 5-A circuit breaker for added safety
 - Door gasket (between the door and plate assemblies) and plate gasket (between the plate assembly and the enclosure) together provide a tight seal
 - Template provided for accurate enclosure cutout dimensions
 - Quarter-turn latch with screwdriver slot and padlock hasp on all steel and stainless steel door models for convenience and security
 - Quarter-turn latch with screwdriver slot on polycarbonate models
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.