InLine Landscape Enclosure Type 4 and 12


InLine Landscape Enclosure Type 4 and 12
When applications require mounting electrical components the full width of an enclosure, the landscape orientation of this aesthetic InLine Enclosure makes it possible. Full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.
Industry Standards
Solid Door Enclosures:
UL 508A Listed; Type 3, 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997
NEMA/EEMAC Type 3, 4, 12
IEC 60529, IP66
Window Door Enclosures:
UL 508A Listed; Type 3, 4, 12; File No. E61997
NEMA/EEMAC Type 3, 4, 12
IEC 60529, IP66
Details
Resources
Features
- Metric dimensions
- Seams continuously welded and ground smooth
- External formed body flange channels away liquids
- Large perimeter body opening
- External welded-on mounting brackets for easy installation
- Bonding provision on cover and door
- Hardware kit includes panel mounting screws and grounding hardware
- Removable hinged door
- Self-grounding, slotted quarter-turn latches
- Door opens 180 degrees
- Window door models include flush-mounted 4.8-mm (3/16-in.) clear polycarbonate window
- Seamless foam-in-place gasket
Specifications
Thickness | 1.5mm |
Thickness | 16ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.