Handles


Handles
Composite handles with zinc-coated insert can replace the standard quarter-turn, 3-mm double bit insert on Fusion G7 wall-mount enclosures.
Details
Resources
Features
- Padlocking handle accommodates up to a 5/16-in. (8mm) diameter padlock shank
- Can be converted from clockwise to counter-clockwise opening
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.