Fan Cords With Inline Thermostat
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Fan Cords With Inline Thermostat
Use to power 120 VAC Compact Axial Fans; replaces existing supplied power cord. Fan cord includes inline thermostat. Fan(s) will turn on when the inline thermostat reaches 86F (30C). Fan(s) will run only when temperature is above 86F (30C). Use with 110-120 VAC fans with power cords only. One or two fans can be used with power cord.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Use to power 120 VAC Compact Cooling Fans; replaces existing supplied power cord
- The cord automatically activates up to two fans
- Fan(s) will turn on when the inline thermostat reaches 86F (30C) and turn off when it reaches 75F (24C)
- Use with 110-120 VAC fans with power cords only
- One or two fans can be used with power cord
- Fan cord includes inline thermostat
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.