Dust Cover
Hover to magnify image or click to enlarge
Dust Cover
The Dust Cover provides a finished appearance to the base of a two-post rack, covering the gap between frame rails. The gap can be a dust collection point, the Dust Cover prevents this.
Details
Resources
Features
- The Dust Cover provides a finished appearance to the base of a two-post rack, covering the gap between frame rails
- The gap can be a dust collection point, the Dust Cover prevents this
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.