Door Switch Wall Mounted Enclosures, ADSW
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Door Switch Wall Mounted Enclosures, ADSW
The door switch will allow lights or other electrical devices to turn on, or off, when the enclosure door is opened without the need for any manual interference.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                                                    
Features
- Description: Door switch to activate any electrical device (lighting, signalling, alarms, etc.) designed for wall mounted enclosures. Cable entry M20. In stainless steel enclosures, machining is required.
- Switch capacity: 3 A / 240 V.
- Approvals: CE, EAC, cULus listed.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.