Door-Mount PDU LCD Display


Door-Mount PDU LCD Display
Smart, stylish Door-Mount PDU LCD Display externally monitors the PDU metrics inside the cabinet without opening the door to physically review the PDU’s metrics. Easy magnetic mounting installation not requiring any cabinet door cutout. Touchscreen can be installed horizontally or vertically and has plug-n-play connectivity.
Details
Resources
Features
- Saves time monitoring PDU metrics from outside the cabinet
- Prevents entering cabinet to monitor PDU metrics
- Easy magnetic mounting installation
- No cabinet door cutout required
- Optional mounting screw kit included
- Display horizontally or vertically
- Plug-n-Play connectivity
- Resistive touch screen
- Smart and stylish design
- With corresponding PDU connected sensors, it monitors voltage, current, power, temperature, humidity and air flow
- 4.3-inch (109mm) display size
- 480 x 272 display resolution
- RJ-11 cables connection
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.