CT Cabinet Hinged-Cover with Bar-Mount and Lugs Type 3R
        
        Hover to magnify image or click to enlarge
      
        CT Cabinet Hinged-Cover with Bar-Mount and Lugs Type 3R
These cabinets are available in a variety of sizes, models and instrument current transformer mounting methods to fit a wide range of applications.
Industry Standards
UL 50, 50E Listed; File No. E27525, E27567
cUL Listed per CSA C22.2 No 94; File No. E27525, E27567
NEMA Type 3R
IEC 60529, IP32
Models with termination lugs also have UL414, File No. E240312
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Quarter-turn latch
 - Lift-off hinges
 - Doorstop
 - Line and load lugs
 - Staple for seal or padlock
 - Enclosures are finished with paint over plated surfaces
 
Specifications
| Color Code | ANSI 61 | 
| Finish | Galvanized; Powder Coated | 
| Color | Gray | 
| Material | Mild Steel | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.