Cross Fitting


Cross Fitting
Cross Fittings are used when there are four branches. It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates.
Details
Resources
Features
- Cross Fittings are used when there are four branches
- It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.