Concept Stainless Steel Wallmount EMC 1/4 Turn Latch Type 4X
        
        Hover to magnify image or click to enlarge
      
        Concept Stainless Steel Wallmount EMC 1/4 Turn Latch Type 4X
Use Concept EMC Enclosures with their convenient quarter-turn latches in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997
Mounting brackets required to meet UL/CSA external mounting requirements.
NEMA/EEMAC Type 4, 4X, 12, 13
IP66
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Seams continuously welded and ground smooth
 - Minimum-width body flange provides maximum body opening
 - External formed 90-degree body flange
 - Panel mounting studs fit optional Concept panels and other accessories
 - Mounting holes in back of body for direct mounting or for optional external mounting brackets
 - Stainless steel hidden hinges
 - Easy-to-remove clip-style hinge pins
 - Removable corner formed door
 - Seamless foam-in-place gasket adjacent to spring finger EMC gasket
 - Quarter-turn latches with flush slotted insert
 - Self-grounding latch system with double seal
 - Integral body grounding stud
 - Furnished hardware kit includes panel mounting nuts, grounding hardware and sealing washers for wall-mounting holes
 - Installation instructions
 
Specifications
| Finish | Brushed #4 | 
| Material | Stainless Steel 304 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.