Skip to main content
Please Select Your Country/Language Preferences

Compact LED Lights and Accessories, CEL Hover to magnify image or click to enlarge

Compact LED Light, CEL

A compact LED light specially designed for nVent HOFFMAN enclosures. Available with or without motion sensor. Simple through-wiring based on a plug-and-play system. Suitable for global use with a voltage range of 24-240V (AC/DC).

Read more Read less

Industry Standards

UL 508A Component Recognized; File No. E61997

cUL Component Recognized per CSA C22.2 No. 14; File No. E61997

IP20

Read more Read less Print This Page
Details

Features

Specifications

Light Output 550lm
Color Temperature 5800K
Color Black
Lamp Type LED
Light Color Neutral White
Material Plastic
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.