Comline OSP Gland Plates
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Comline OSP Gland Plates
The Comline OSP Gland Plates are designed to maintain the cabinet rating by covering pre-cut holes. They are finished to match the cabinet they're mounted to. They include a factory-installed foam-in-place gasket, stainless steel hardware and grounding provision. The package includes a solid gland plate.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The Comline OSP Gland Plates are designed to maintain the cabinet rating by covering pre-cut holes
- They are finished to match the cabinet they're mounted to
- They include a factory-installed foam-in-place gasket, stainless steel hardware and grounding provision
- The package includes a solid gland plate
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.