CleanTray Telescopic Straight Section Divider


CleanTray Telescopic Straight Section Divider
Clean Tray telescopic straight section dividers are used for dividing a telescopic section into two sections. Must be trimmed to length. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Details
Resources
Features
- Clean Tray telescopic straight section dividers are used for dividing a telescopic section into two sections
- Must be trimmed to length. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish | Brushed #3 |
Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.