Skip to main content

Please Select Your Country/Language Preferences

SSCableTrayDiv45ElbowGroup Product Photo Hover to magnify image or click to enlarge

CleanTray 45-Degree Elbow Divider

Clean Tray 45-Degree Elbow Dividers are used For dividing a Clean Tray 45-degree elbow into two sections. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #3
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.