Caster and Caster Plate Kit


Caster and Caster Plate Kit
Attach casters to pedestal or enclosure for effortless movement. Caster plate kit is used to install caster kits to a 18 in deep enclosure. Two sets of caster kits are required.
Details
Resources
Features
- Black wheels
- Load rating 210 lb. (95 kg) for each caster
- Order two swivel caster kits or one swivel caster kit plus one stationary caster kit
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.