Skip to main content

Please Select Your Country/Language Preferences

Cable Entry Gland Plate Round Modular, CCFR photo Hover to magnify image or click to enlarge

Cable Entry Gland Plate Round Modular, CCFR

A fast, safe and versatile modular cable entry system in a round configuration, providing secure seals and strain relief for pre-assembled and unassembled cables with or without connectors.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997

UL94 V-0 Flammability

NEMA Type 1, 12, 4X (indoor only)

CE

IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.