Bases for ProLine Sloped-Front HMI Enclosure
        
        Hover to magnify image or click to enlarge
      
        Bases for ProLine Sloped-Front HMI Enclosure
Base closes off open bottom of ProLine Sloped-Front HMI Enclosures that are table-top mounted or suspended from overhead. Base includes a ground stud. Foam-in-place gasket assures a water-tight and dust-tight seal. A top support bracket can be installed inside a 600-mm wide base for reinforcement when a Compact Series 4 System 80 is attached from below.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Mounting hardware is provided
 
Specifications
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.